HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

Introduction

Diodes has created Spice models for a range of semiconductor components. Models included are Schottky and varicap, high-performance bipolar (high current, low VCE(sat), higher voltage bipolar, bipolar Darlington and MOSFET transistors, and more.

The Spice models are available in two formats:

  1. A separate Spice model text file for each Diodes device type for which a model is presently available. These can be accessed from our Design Tools > Spice models, or from data sheet links.
  2. All the available Diodes - Zetex device models are collected together into .LIB text files, organized by product groups.

A generic symbol library file is available called ZETEXM.SLB that enables Windows® versions of PSpice to use the Zetex spice models. Further information on the symbol library, including installation instructions will be found in the text file called ZETEXM.TXT

Click here to Spice Models Search »


PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.