Standard Linear Regulators
ZXTR2012Z

100V INPUT, 12V 30mA REGULATOR TRANSISTOR

Product Overview Specs

Data
Sheet
Qualified to
AECQ10x (Y/N)
PPAP
Capable (Y/N)
Dropout Voltage Typical (V) Operating Input Voltage (V) Output Current
(A)
Output Voltage
(V)
PSRR Typ (dB) @ 120hz Quiescent
Current
Typ
(mA)
Operating Ambient Temperature Range (Junction Temperature)
(°C)
Package Outlines
N N 3 100 0.03 12 45 0.24 -40 to +125

Description

The ZXTR2012Z monolithically integrates a transistor, Zener diode and resistor to function as a high voltage linear regulator. The device regulates with a 12V nominal output and delivers up to 30mA. It is designed for use in high voltage applications where standard linear regulators cannot be used. This function is fully integrated into a single SOT89 package, minimizing PCB area and reducing number of components when compared with a multi-chip discrete solution.

Applications

Supply voltage regulation for the primary side controller in:

  • Networking
  • Telecom
  • Power Over Ethernet (PoE)

Downloads


Distributor Stock Information / Buy Now

Part Number Authorized Distributor Quantity Inventory Date Buy Online Region
ZXTR2012Z-7 DIGI-KEY CORPORATION 1000 03/27/2015 Americas
ZXTR2012Z-7 DIGI-KEY CORPORATION 1369 03/27/2015 Americas

Package Outline Information

  • SOT89

Back to Top