Standard Linear Regulators
ZXTR2008Z

100V INPUT, 8V 30mA REGULATOR TRANSISTOR

Product Overview Specs

Data
Sheet
Qualified to
AECQ10x (Y/N)
PPAP
Capable (Y/N)
Dropout Voltage Typical (V) Operating Input Voltage (V) Output Current
(A)
Output Voltage
(V)
PSRR Typ (dB) @ 120hz Quiescent
Current
Typ
(mA)
Operating Ambient Temperature Range (Junction Temperature)
(°C)
Package Outlines
N N 4 100 0.03 8 38 0.27 -40 to +125

Description

The ZXTR2008Z monolithically integrates a transistor, Zener diode and resistor to function as a high voltage linear regulator. The device regulates with an 8.2V nominal output and delivers up to 30mA. It is designed for use in high voltage applications where standard linear regulators cannot be used. This function is fully integrated into a single SOT89 package, minimizing PCB area and reducing number of components when compared with a multi-chip discrete solution.

Applications

Supply voltage regulation for the primary side controller in:

  • Networking
  • Telecom
  • Power Over Ethernet (PoE)

Downloads


Distributor Stock Information / Buy Now

Part Number Authorized Distributor Quantity Inventory Date Buy Online Region
ZXTR2008Z-13 DIGI-KEY CORPORATION 2500 04/24/2015 Americas
ZXTR2008Z-13 DIGI-KEY CORPORATION 2514 04/24/2015 Americas
ZXTR2008Z-7 MOUSER ELECTRONICS 733 04/25/2015 Americas

Package Outline Information

  • SOT89

Back to Top