Standard Linear Regulators
ZXTR2005Z

100V INPUT, 5V 30mA REGULATOR TRANSISTOR

Product Overview Specs

Data
Sheet
Qualified to
AECQ101 (Y/N)
PPAP
Capable (Y/N)
Dropout Voltage Typical (V) Operating Input Voltage (V) Output Current
(A)
Output Voltage
(V)
PSRR Typ (dB) @ 120hz Quiescent
Current
Typ
(mA)
Operating Ambient Temperature Range (Junction Temperature)
(°C)
Package Outlines
N N 5 100 0.03 5 45 0.27 -40 to +125

Description

The ZXTR2005Z monolithically integrates a transistor, Zener diode and resistor to function as a high voltage linear regulator. The device regulates with a 5V nominal output and delivers up to 30mA. It is designed for use in high voltage applications where standard linear regulators cannot be used. This function is fully integrated into a single SOT89 package, minimizing PCB area and reducing number of components when compared with a multi-chip discrete solution.

Applications

The ZXTR2005Z monolithically integrates a transistor, Zener diode and resistor to function as a high voltage linear regulator. The device regulates with a 5V nominal output and delivers up to 30mA. It is designed for use in high voltage applications where standard linear regulators cannot be used. This function is fully integrated into a single SOT89 package, minimizing PCB area and reducing number of components when compared with a multi-chip discrete solution.

Downloads


Distributor Stock Information / Buy Now

Part Number Authorized Distributor Quantity Inventory Date Buy Online Region
ZXTR2005Z-13 MOUSER ELECTRONICS 1775 01/27/2015 Americas
ZXTR2005Z-13 DIGI-KEY CORPORATION 1038 01/26/2015 Americas
ZXTR2005Z-7 MOUSER ELECTRONICS 610 01/27/2015 Americas

Package Outline Information

  • SOT89

Back to Top