Inactive Datasheet Archive
BYY57-1200 (Discontinued)

Product Overview Specs

Data
Sheet
Product Type Configuration Qualified to
AECQ10x (Y/N)
PPAP
Capable (Y/N)
VCEO
(V)
IC
(A)
ICM
(A)
PD
(W)
hFE
(Min)
hFE
(@ IC)
(A)
hFE
(Min 2)
hFE
(@ IC2)
(A)
VCE (SAT)
Max

(mV)
VCE (SAT)
(@ IC/IB)
(A/mA)
VCE (SAT)
(Max.2)
(mV)
VCE (SAT)
(@ IC/IB2)
(A/mA)
fT
(MHz)
RCE(SAT)
(mΩ)
Package Outlines
-

Features

  • Forward current 35A
  • Reverse voltage 75V – 1500V
  • Hermetic press-fit package
  • Available in different modifications of the package

Description

The BYY57/58 are hermetically sea°C 35A- diodes, which are available in different reverse voltage classes up to 1500V. The diodes can be delivered with limited forward voltage and reverse current differences for parallel connecting in rectifier stacks and back-off-diodes

Applications

  • Power supplies
  • Rectifier diode in car generators
  • Rectifier bridges/stacks
  • Back-off-diodes

Downloads


Configuration: -


Back to Top