Medium Voltage DC-DC LED Drivers
ZXLD1352

30V 350mA LED DRIVER WITH 1000:1 PWM DIMMING AND AEC-Q100

Product Overview Specs

Data
Sheet
Qualified to
AECQ10x (Y/N)
PPAP
Capable (Y/N)
Topologies (Buck) Topologies ( Buck-Boost) Topologies ( Boost) Minimum
Input Voltage
(V)
Maximum
Input Voltage
(V)
Maximum Output Voltage (V) Maximum LED Current (A) LED Current Accuracy (%) Switching Frequency Maximum (kHz) Dimming (PWM) Dimming (Analog) Efficiency
(%)
Operating
Temperature
Range
(°C)
Sense Voltage (mV) AEC-Q100 Grade Package Outlines
Y - - 7 30 30 0.38 5 1000 Y Y 97 -40 to +105 100 2

Features

  • Simple low parts count
  • Internal 30V NDMOS switch
  • 350mA output current
  • Single pin on/off and brightness control using DC voltage or PWM
  • 1000:1 PWM dimming range
  • Soft-start
  • High efficiency (up to 95%)
  • Wide input voltage range: 7V to 30V
  • 40V transient capability
  • Output shutdown
  • Up to 1MHz switching frequency
  • Inherent open-circuit °C protection
  • Typical 4% output current accuracy

Description

The ZXLD1352 is a continuous mode inductive step-down converter, designed for driving single or multiple series connected °Cs efficiently from a voltage source higher than the °C voltage. The device operates from an input supply between 7V and 30V and provides an externally adjustable output current of up to 350mA. Depending upon supply voltage and external components, this can provide up to 8 watts of output power. The ZXLD1352 includes the output switch and a high-side output current sensing circuit, which uses an external resistor to set the nominal average output current. Output current can be adjusted above, or below the set value, by applying an external control signal to the 'ADJ' pin. The ADJ pin will accept either a DC voltage or a PWM waveform. DC voltages between 0.3V and 2.5V allow adjustment of output current from 25% to 200% of nominal. 1000:1 adjustment of output current is possible using PWM control. Applying a voltage of 0.2V or lower to the ADJ pin turns the output off and switches the device into a low current standby state. The device is assemb°C in a TSOT25 pin package.

Applications

  • Low voltage halogen replacement LEDs
  • Automotive lighting
  • Low voltage industrial lighting
  • LED back-up lighting
  • Illuminated signs

Downloads


Distributor Stock Information / Buy Now

Part Number Authorized Distributor Quantity Inventory Date Buy Online Region
ZXLD1352ET5TA ALTEC ELECTRONIC AG 3020 04/02/2015 Europe, Middle East, Africa
ZXLD1352ET5TA DIGI-KEY CORPORATION 3000 04/16/2015 Americas
ZXLD1352ET5TA MOUSER ELECTRONICS 1843 04/17/2015 Americas
ZXLD1352ET5TA DIGI-KEY CORPORATION 3474 04/16/2015 Americas
ZXLD1352ET5TA FUTURE ELECTRONICS 3000 04/17/2015 Americas
ZXLD1352ET5TA FUTURE ELECTRONICS UK 3000 04/17/2015 Europe, Middle East, Africa
ZXLD1352ET5TA FUTURE ELECTRONICS- ASIA 3000 04/17/2015 Asia Pacific

Package Outline Information

  • TSOT25

Back to Top