Standard Linear Regulators

ZXTR1005K4


Product Overview

Part Number Data Sheet SPICE Model Qualified to
AECQ10x
PPAP
Capable
Dropout Voltage Typical (V) Operating Input Voltage (V) Output Current
(A)
Output Voltage
(V)
PSRR Typ @ 120hz (dB) Quiescent
Current
Typ
(mA)
Operating Ambient Temperature Range (Junction Temperature)
(°C)
Package Outlines
ZXTR1005K4
- No
No
5
100
0.05
5
57
0.3
-40 to +125

TO252-4

Description

The ZXTR1005K4 is a high voltage regulator with fixed output voltage of 5V ± 2% and a 50mA drive capability. It is designed for use in high voltage applications where standard linear regulators cannot be used. This function is fully integrated into a TO252 package, minimizing PCB area and reducing number of components when compared with a multi-chip discrete solution.
 
The device also features an enable pin which disables the regulator when pulled low.

Application

Supply voltage regulation in:
  • Networking
  • Telecom
  • Power Over Ethernet (PoE)

Distributor Stock Information / Buy Now

Part Number Authorized Distributor Quantity Inventory Date Buy Online Region
ZXTR1005K4-13 DIGI-KEY ELECTRONICS 38 5/5/2016 Americas

Package Outline Information

TO252-4