Small Signal Switching Diodes

Download Full Product Catalog

To select data to download into a file on your desktop,click Product Category Names or use button SELECT ALL and DOWNLOAD button. Open the downloaded file with MS Excel.

Part Number Data Sheet SPICE Model Qualified to
AECQ10x
PPAP
Capable
Configuration Polarity Power Rating
(mW)
ESD Diodes (Y/N) Total
Capacitance CT
(pF)
Peak Repetitive
Reverse Voltage
VRRM
(V)
Reverse Recovery Time trr (ns) Maximum Average Rectifier Current IO (mA) Maximum Peak Forward Surge Current IFSM (A) Forward Voltage Drop VF @ IF (V) Forward Voltage Drop VF @ IF (mA) Maximum Reverse
Current IR
(µA)
Maximum Reverse Current IR @ VR (V) V(BR)R (V) Min @IR=100μA VF(V) Max @ IF=1.0mA VF(V) Max @ IF=10mA VF(V) Max @ IF=100mA IR(nA) Max @ VR=5V IR(uA) Max @ VR=30V IR(uA) Max @ VR=80V CT(pF) Max @ VR = 0V, f = 1MHz Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω Package Outlines