Off-Line LED Drivers

AP1695


Product Overview

Part Number Data Sheet SPICE Model Minimum
Input Voltage
(V)
Maximum
Input Voltage
(V)
VDD
(V)
Output
Current
(mA)
LED Current (A) Accuracy
(%)
Frequency
(kHz)
Efficiency
(%)
Dimming Supply
Current
(mA)
Temperature Range
(°C)
Package Outlines
AP1695
- - 30
-
- - 5
- 85
- - -

SO-8

Description

"The AP1695 is a high performance AC/DC power factor corrector for mains dimmable LED driver applications. The device uses Pulse Frequency Modulation (PFM) technology to regulate output current while achieving high power factor and low THD. It operates as a BCM(Boundary Conduction Mode) controller which is good for EMI. The AP1695 internal integrated a 500V high voltage Mosfet which can realize a lower BOM cost. The AP1695 provides accurate constant current (CC) regulation while removing the opto-coupler and secondary control circuitry. It also eliminates the need of loop compensation circuitry while maintaining stability. It can meet the requirement of IEC6100-3-2 harmonic standard."

Application

Mains Dimmable LED Lighting

Features

  • Unique Constant On Time (COT) Control Provide wide range of dimmer compatibility and deep dimming down to 1%
  • Single stage triac dimming solution with few external components Low BOM solution cost
  • flexible topology design,supporting isolated solution (Flyback) and Non-isolated solution (Buck-boost & Buck)
  • Boundary Conduction Mode (BCM) Operation Delivers high efficiency solutions with small EMI components
  • Internal MOSFET support low power LED light

Distributor Stock Information / Buy Now

Part Number Authorized Distributor Quantity Inventory Date Buy Online Region
AP1695-20CS7-13 DIGI-KEY CORP 4000 5/4/2016 Americas
AP1695EV4 DIGI-KEY CORP 9 5/4/2016 Americas
AP1695EV5 DIGI-KEY CORP 6 5/4/2016 Americas
AP1695MTR-G1 DIGI-KEY CORP 4590 5/4/2016 Americas
AP1695-20CS7-13 MOUSER ELECTRONICS INC. 4000 5/4/2016 Americas
AP1695MTR-G1 MOUSER ELECTRONICS INC. 3868 5/4/2016 Americas
AP1695MTR-G1 FUTURE ELECTRONICS 4000 5/4/2016 Americas
AP1695-20CS7-13 ARROW ELECTRONICS 22 5/5/2016 Americas
AP1695MTR-G1 ARROW ELECTRONICS 22 5/5/2016 Americas
AP1695MTR-G1 RUTRONIK 10 5/4/2016 Europe, Middle East, Africa

Package Outline Information

SO-8