Off-Line LED Drivers

AP1694


Product Overview

Part Number Data Sheet SPICE Model Minimum
Input Voltage
(V)
Maximum
Input Voltage
(V)
VDD
(V)
Output
Current
(mA)
LED Current (A) Accuracy
(%)
Frequency
(kHz)
Efficiency
(%)
Dimming Supply
Current
(mA)
Temperature Range
(°C)
Package Outlines
AP1694
- 6.5
30
- - External MOSFET
5
200
85
Triac
- -40 to +125

SO-8

Description

The AP1694 is a high performance AC/DC power factor corrector for mains dimmable LED driver applications. The device uses Pulse Frequency Modulation (PFM) technology to regulate output current while achieving high power factor and low THD. It operates as a BCM (Boundary Conduction Mode) controller which is good for EMI.
 
The AP1694 provides accurate constant current (CC) regulation while removing the opto-coupler and secondary control circuitry. It also eliminates the need of loop compensation circuitry while maintaining stability. It can meet the requirement of IEC6100-3-2 harmonic standard.
 
The AP1694 features low start-up current, low operation current. It adopts dynamic base driver control technology and valley on switching mode to achieve high efficiency. It also has rich protection features including over voltage, short circuit, over temperature protection.
 
The AP1694 provides the dimmable LED driver with a wide dimmer compatibility including leading edge and trailing edge dimmer. The AP1694 can achieve deep dimming down to 1%, while the dimming curve is compliant with the standard of NEMA SSL6.
 
The AP1694 is available in SO-8 package.

Application

  • Mains Dimmable LED Lighting

Features

  • Primary Side Control for Output Current Regulation without Opto-coupler
  • Boundary Conduction Mode (BCM) Operation to Achieve High efficiency
  • High PF and Low THD
  • High Efficiency without Dimmer
  • Wide Range of Dimmer Compatibility
  • Dimming Curve Compliant with NEMA SSL6
  • Low Start-up Current
  • Tight LED Current
  • Tight LED Open Voltage
  • BJT Transistor Driver
  • Dynamic Base Driver Control
  • Valley-mode Switching to Minimize the Transition Loss
  • Easy EMI
  • Internal Protections:
    •   Under Voltage Lock Out (UVLO)
    •   Leading-edge Blanking (LEB)
    •   Output Short Protection
    •   Output Open Protection
    •   Over Temperature Protection
  • Flexible for Design with Small Form Factor and Very Low BOM Cost
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 

Distributor Stock Information / Buy Now

Part Number Authorized Distributor Quantity Inventory Date Buy Online Region
AP1694AEV10 DIGI-KEY ELECTRONICS 10 1/19/2017 Americas
AP1694AEV11 DIGI-KEY ELECTRONICS 8 1/19/2017 Americas
AP1694AMTR-G1 DIGI-KEY ELECTRONICS 3857 1/19/2017 Americas
AP1694AS-13 DIGI-KEY ELECTRONICS 4000 1/19/2017 Americas
AP1694AMTR-G1 MOUSER ELECTRONICS INC. 3960 1/19/2017 Americas
AP1694MTR-G1 MOUSER ELECTRONICS INC. 3997 1/19/2017 Americas
AP1694AMTR-G1 FUTURE ELECTRONICS 4000 1/18/2017 Americas
AP1694MTR-G1 FUTURE ELECTRONICS - EUROPE 4000 1/18/2017 Europe, Middle East, Africa
AP1694AMTR-G1 ARROW ELECTRONICS 22 1/19/2017 Americas

Package Outline Information

SO-8