MOSFET plus SBR

Download Full Product Catalog

To select data to download into a file on your desktop,click Product Category Names or use button SELECT ALL and DOWNLOAD button. Open the downloaded file with MS Excel.

Part Number Data Sheet SPICE Model Qualified to
AECQ10x
PPAP
Capable
Config/ Polarity ESD Diodes (Y/N) VDS
(V)
VGS
(±V)
IDS @
TA = +25°C
(A)
PD @
TA = +25°C
(W)
RDS(ON) Max @ VGS (10V) (mΩ) RDS(ON)
Max
@ VGS
(4.5V) (mΩ)
VGS (th) Max
(V)
RDS(ON)
Max
@ VGS
(1.8V) (mΩ)
RDS(ON)
Max
@ VGS
(2.5V) (mΩ)
CTotalTyp CISS Typ @VDS = -10V (pF) V(BR)R (V) Min @IR=400uA QG Typ (nC) @ VGS = 4.5V VF(V) Max @ IF=100mA VF(V) Max @ IF=1A VF(V) Max @ IF=2A IR(uA) Max @ VR=5V IR(uA) Max @ VR=30V Vfd2(V) Max @ VLL=+5V, IOUT = 2A Ileak(uA) Max @ VLL= 16V, no load. Ileak(uA) Max @ VLL= 0V, VOUT = 5V. Package Outlines