H-Bridge MOSFETs

Diodes Incorporated’s’ line of MOSFET H-Bridges optimize the design of DC motor control and inverter circuits. With a simplified design, one Diodes MOSFET H-Bridge can replace two dual SO’s, reducing: PCB area footprint by 50%, component count and PCB area, and overall cost.

With customer focus key, Diodes has created an extensive MOSFET portfolio ranging from small-signal to power MOSFETs. The H-Bridge family offers single, dual, complementary and H-Bridge (Quad) products, which replace 4 single MOSFETs into a single SO-8 package for driving inductive coils, like in DC motors

Download Full Product Catalog

To select data to download into a file on your desktop,click Product Category Names or use button SELECT ALL and DOWNLOAD button. Open the downloaded file with MS Excel.

Part Number Data Sheet SPICE Model Qualified to
AECQ10x
PPAP
Capable
Type ESD Diodes (Y/N) VDS
(V)
VGS
(±V)
IDSA +25ºC
(A)
PDW +25ºC
(W)
RDS(ON)
Max
@ VGS
(10V) (mΩ)
RDS(ON)
Max
@ VGS
(4.5V) (mΩ)
CISS Typ (pF) QG Typ
@ VGS = 10V
(nC)
Package Outlines