Discrete - LED Driver Solutions

Download Full Product Catalog

To select data to download into a file on your desktop,click Product Category Names or use button SELECT ALL and DOWNLOAD button. Open the downloaded file with MS Excel.

Part Number Data Sheet SPICE Model Topology Minimum Supply Voltage
(V)
Maximum Supply Voltage
(V)
Maximum VOUT
(V)
LED Current
Sense Voltage
(mV)
LED Current
(mA)
Accuracy
(%)
Frequency
(kHz)
Efficiency
(%)
Dimming Temperature Range
(°C)
Polarity ESD Diodes (Y/N) BVCEO (V) Min @ Ic=1.0 mA, IB=0 BVEBO (V) Min @ Ie=10 uA, IC=0 ICEX (nA) Max @ VCE=30V, VBE(Off) =3.0V IBL (nA) Max @ VCE=30V, VBE(Off) =3.0V VCE(sat) (V) Max @ IC =10mA, IB=1.0 mA VBE(sat) (V) Min @ IC =10mA, IB=1.0 mA VBE(sat) (V) Max @ IC =10mA, IB=1.0 mA VBE(on) (V) Min @ IC =2mA, VCE=1.5 V VBE(on) (V) Max @ IC =2mA, VCE=1.5 V hFE Min @ IC=100 uA, VCE = 1.0V hFE Min @ IC=1 mA, VCE = 1.0V hFE Min @ IC=10 mA, VCE = 1.0V BVCBO (V) Min @ Ic=50uA, IE=0 BVEBO (V) Min @ Ie=50 uA, IC=0 ICBO (uA) Max @ VCB=30V, IE=0 IEBO (uA) Max @ VEB=4V, IC=0 VBE(on) (V) Min @ IC =2mA, VCE=5 V VBE(on) (V) Max @ IC =2mA, VCE=5 V hFE Min @ IC=150 mA, VCE = 5.0V Package Outlines