Data Line Protection

D5V0L1B2LP3


Product Overview

Part Number Data Sheet SPICE Model Qualified to
AECQ10x
PPAP
Capable
Configuration Channel Input Capacitance
CT Typ
(pF)
Reverse Standoff Voltage VRWM
(V)
Breakdown Voltage
VBR Min
(V)
Typ Reverse Leakage Current IR @ VRWM Max
(µA)
Maximum Peak Pulse Current IPP @ 8x20μs Max
(A)
Maximum Clamping Voltage @ Max
Peak Pulse Current
VC (V)
VESD IEC61000-4-2 Contact Discharge
(kV)
Package Outlines
D5V0L1B2LP3
- Yes
Yes
Single (Bi-Directional)
15
5
6
0.01
6
12
30

X3-DFN0603-2

Distributor Stock Information / Buy Now

Part Number Authorized Distributor Quantity Inventory Date Buy Online Region
D5V0L1B2LP3-7 DIGI-KEY ELECTRONICS 11046 1/19/2017 Americas
D5V0L1B2LP3-7 MOUSER ELECTRONICS INC. 3488 1/19/2017 Americas
D5V0L1B2LP3-7 FUTURE ELECTRONICS 10000 1/18/2017 Americas
D5V0L1B2LP3-7 ARROW ELECTRONICS 23 1/19/2017 Americas
D5V0L1B2LP3-7 AVNET 10000 1/19/2017 Americas
D5V0L1B2LP3-7 AVNET ASIA 50000 1/19/2017 Asia Pacific

Package Outline Information

X3-DFN0603-2