Data Line Protection

D26V0H1U2LP16


Product Overview

Part Number Data Sheet SPICE Model Qualified to
AECQ10x
PPAP
Capable
Configuration Channel Input Capacitance
CT Typ
(pF)
Reverse Standoff Voltage VRWM
(V)
Breakdown Voltage
VBR Min
(V)
Typ Reverse Leakage Current IR @ VRWM Max
(µA)
Maximum Peak Pulse Current IPP @ 8x20μs Max
(A)
Maximum Clamping Voltage @ Max
Peak Pulse Current
VC (V)
VESD IEC61000-4-2 Contact Discharge
(kV)
Package Outlines
D26V0H1U2LP16
- Yes
Yes
Single (Uni-Directional)
400
26
28
0.1
50
44
30

U-DFN1616-2

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players The D26V0H1U2LP16 may be used to meet the ESD immunity requirements of IEC 61000-4-2, Level 4 and IEC 61000-4-5. The TVS diodes provide effective suppression of ESD voltages: ±30kV (air discharge) and ±30kV (contact discharge).

Application

  • LCD TV
  • Computers
  • Peripheral

Features

  • Excellent Clamping Capability
  • Superior ESD Protection Exceeding +-30kV per IEC61000-4-2 Standard
  • Peak Pulse Current 50A
  • Lead Free Finish/RoHS Compliant

Downloads

Distributor Stock Information / Buy Now

Part Number Authorized Distributor Quantity Inventory Date Buy Online Region
D26V0H1U2LP16-7 DIGI-KEY ELECTRONICS 5932 1/19/2017 Americas

Package Outline Information

U-DFN1616-2