DIOFET (Diodes Schottky Integrated MOSFET)

Diofet Products

DIOFET is a proprietary process that monolithically integrates a power MOSFET with a Schottky diode into a single Silicon chip. The integrated Schottky reduces the forward voltage drop of the body diode by almost 50% and also has a lower reverse recovery charge.

Diofet

In application, this means the conduction and switching losses are reduced, and overall, the circuit will operate at a higher efficiency with a reduced operating temperature. In addition, the DIOFET is an avalanche rugged process and the devices have a low gate capacitance ratio to reduce the risk of shoot-through currents.

The DIOFET is well suited for Point of Load (PoL) DC-DC converters used in computing, telecoms and industrial applications including:

  • Laptops, Netbooks and Notebooks
  • Set-Top Boxes
  • Servers and Desktop Computers
  • Telecom Equipment

 

Download Full Product Catalog

To select data to download into a file on your desktop,click Product Category Names or use button SELECT ALL and DOWNLOAD button. Open the downloaded file with MS Excel.

Part Number Data Sheet SPICE Model Qualified to
AECQ10x
PPAP
Capable
Config/ Polarity ESD Diodes (Y/N) VDS
(V)
VGS
(±V)
IDS @
TA = +25°C
(A)
PD @
TA = +25°C
(W)
RDS(ON)
Max
@ VGS
(10V) (mΩ)
RDS(ON)
Max
@ VGS
(4.5V) (mΩ)
CISS Typ @ VDS = 15V (pF) QG Typ @ VGS = 10V (pF) Package Outlines