Buck Switching Regulator for Cell Phone

Print
Save
| Data Sheet | Part Number | Type | Efficiency % |
Frequency typ. Hz |
Min and Max Input Voltage V |
Output Current A |
Output Voltage V |
Standby Quiescent Current typ. μA |
Package Outlines |
|---|---|---|---|---|---|---|---|---|---|
| AP1604A | Buck | 93 | 600K Fixed | 2.2 - 5.5 | 0.8 | 2 to 5.5 ADJ | 2 | SOT25 | |
| AP1605 | Buck | 93 | 300K Fixed | 2.5 - 7 | 3 | 2.2 to Vcc ADJ | 2 | SO-8 | |
| AP1635 | Buck | 93 | 700K Fixed | 2.2 - 5 | 1.2 | 2 to Vcc ADJ | 6 | SO-8 |