DDFA products
DDFA designs are comprised of three elements; ZXCZM800 multi-channel digital modulator IC's, ZXCZA200 feedback processor IC's and high performance Class D output stages. Combinations of these elements are used to create high performance amplifiers achieving a THD+N of less than 0.004% and dynamic range of 118dB. Further information can be made available subject to completion and evaluation of the following enquiry form: Enquiry form
|
Latest news:DAC and pre-amp brings cost and performance advantages to AVR and sound card design Diodes Inc. has introduced an 8 channel DDFA™ DAC and pre-amplifier chip offering product designers the opportunity to reduce component costs and improve audio performance. The ZXCZM800 dramatically reduces circuit complexity, and will deliver a DNR as high as 126db. In designs currently using multiple 2-channnel DACs, the ZXCZM800 offers the means to reduce component inventory and PCB size and improving sound quality. The ZXCZM800 also offers the option of pre-amplifier DSP features such as integrated volume control and digital multiplexing to further enhance product features and performance. For further information about DDFA DACs email: audio@eu.diodes.com Audio Press Room |