Analog input products
Reference designs:ZXCD1210 based high performance reference designs fall into two categories: For subwoofer applications the ZXCDSUBEV series of reference designs provide a scalable output power from 150W up to 500W into 4Ω and beyond. For full band applications, please refer to your local Zetex office. Subwoofer applications |
Latest news:DAC and pre-amp brings cost and performance advantages to AVR and sound card design Diodes Inc. has introduced an 8 channel DDFA™ DAC and pre-amplifier chip offering product designers the opportunity to reduce component costs and improve audio performance. The ZXCZM800 dramatically reduces circuit complexity, and will deliver a DNR as high as 126db. In designs currently using multiple 2-channnel DACs, the ZXCZM800 offers the means to reduce component inventory and PCB size and improving sound quality. The ZXCZM800 also offers the option of pre-amplifier DSP features such as integrated volume control and digital multiplexing to further enhance product features and performance. For further information about DDFA DACs email: audio@eu.diodes.com Audio Press Room |