New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

Analog input amplifiers

The ZXCD series Class D controllers form the heart of quality analog input switching amplifiers. Sound quality, like for like, is second to none.

High performance IC controllers operate with output stages designed with discrete MOSFETs, specially tailored to switching audio applications.

High performance IC controllers operate with discrete products, specially tailored to switching audio applications.

Current reference designs focus on subwoofer applications with power levels up to 500W into 4O; full band designs are also available.

Note that the ZXCD1210 is the modulator of choice; the ZXCD1000 and ZXCD1010 are both obsolete.

ZXCD1210 Reference designs Design guide FET devices

Latest news:

DAC and pre-amp brings cost and performance advantages to AVR and sound card design

Diodes Inc. has introduced an 8 channel DDFA™ DAC and pre-amplifier chip offering product designers the opportunity to reduce component costs and improve audio performance. The ZXCZM800 dramatically reduces circuit complexity, and will deliver a DNR as high as 126db.

In designs currently using multiple 2-channnel DACs, the ZXCZM800 offers the means to reduce component inventory and PCB size and improving sound quality.

The ZXCZM800 also offers the option of pre-amplifier DSP features such as integrated volume control and digital multiplexing to further enhance product features and performance.

For further information about DDFA DACs email: audio@eu.diodes.com

Audio Press Room


PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.