Diodes Incorporated
Back to 模拟开关

PI3A288

Ultra-Low-THD Dual-SPDT (0.35?) Analog Switch with Negative Signal Handling Capability

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PI3A288 is a dual, single-pole double throw (SPDT) CMOS switch with negative signal handling capability at all ports. It can be used as an analog switch or as a low-delay bus switch. Operating over a wide power supply voltage ranges from 1.65V to 4.3V, the PI3A288 processes a low on-resistance and distortion. The ultralow THD performance enables the PI3A288 to apply in high-quality audio applications. The PI3A288 has also a soft-start and soft-stop feature so as to minimize signal disruption during channel switching

Features

  • CMOS Technology for Bus and Analog Applications
  • Negative Signal Handling Capability at all Ports
  • Low On-Resistance: 0.35Ω at 1.8V Supply
  • On-Resistance Flatness 0.001Ω
  • Wide VDD Range: 1.65V to 4.3V
  • 2.0Vrms analog signal range
  • Programmable soft-start and soft-stop time
  • -3dB Bandwidth: 255MHz
  • High Off Isolation: -85dB @ 30kHz
  • Low THD: 0.0003% from 20Hz to 20kHz, 0.5VRMS
  • Crosstalk Rejection Reduces Signal Distortion: -85dB @ 30kHz
  • High-impedance mode when VDD not applied
  • Extended Industrial Temperature Range: –40°C to 85°C
  • Packaging (Pb-free & Green):
  • –10-contact UQFN (ZM10)

Applications

  • Cell Phones, PDAs, MP3 Players
  • Portable Instrumentation
  • Computer Peripherals
  • Speaker Headset Switching
  • Power Routing
  • Relay Replacement
  • Audio and Video Signal Routing
  • PCMCIA Cards
  • Modems

Product Specifications

Product Parameters

Compliance(Only Automotive supports PPAP) Standard
Configuration N/A
Differential Channels N/A
HotInsertion 0
Lanes N/A
OtherFeatures N/A
RailToRail 0
Signal Type N/A
Single Ended Channels N/A
Type SPDT
Voltage 1.65-4.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents